- Dimension
- 52 x 30 x 16 mm
- Style Housing
- block style
- Connection
- Connector, M12x1-Male, 3-pin
- Housing material
- PA
- Measuring range
- 0...30 mm
- Analog output
- Analog, voltage 0...10 V
- Output characteristic
- Adjustable
- Repeat accuracy per BWN
- ±100 µm
- Non-linearity max.
- ±500 µm
- Operating voltage Ub
- 15...30 VDC
- Ambient temperature
- -25...85 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
cURus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-07-02
- ECLASS 11.0
- 27-27-07-02
- ECLASS 4.1
- 27-27-07-02
- ECLASS 5.1.3
- 27-27-07-02
- ECLASS 5.1.4
- 27-27-07-02
- ECLASS 6.2
- 27-27-07-02
- ECLASS 8.1
- 27-27-07-02
- ECLASS 9.0
- 27-27-07-02
- ECLASS 9.1
- 27-27-07-02
- ETIM 4.0
- EC001818
- ETIM 5.0
- EC001818
- ETIM 6.0
- EC001818
- ETIM 7.0
- EC001818
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926