Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BIC0007

Available

Inductive couplers for power supply

Typecode:

BIC 1P0-P2A50-M30MI3-SM4A4A

Loading...
Recommended accessories
Function
Power only
Transmission distance
0...5 mm
Component
Base
Connection
Connector, M12x1-Male, 4-pin
Rated operating voltage Ue
24 VDC
Housing material
Nickel-plated brass, coated
Dimension
Ø 30 x 100 mm
Ambient temperature
-5...55 °C
IP rating
IP67
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Power Supplies

ECLASS 10.1
27-04-07-01
ECLASS 11.0
27-04-07-01
ECLASS 4.1
27-04-90-90
ECLASS 5.1.3
27-04-90-90
ECLASS 5.1.4
27-04-90-90
ECLASS 6.2
27-04-90-90
ECLASS 8.1
27-04-90-90
ECLASS 9.0
27-04-07-01
ECLASS 9.1
27-04-07-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
39121019
UNSPSC 7.0901
39121019

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.