
Only CAD model download is supported
Diffuse sensors
Series
12M
Dimension
Ø 12 x 65 mm
Interface
PNP normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, energetic
Recommended successor products

BOS01ZN
Diffuse sensors
BOS 12M-PO-RD12-02
Estimated vailability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
This product page contains information for China – Balluff Automation (Shanghai) Co., Ltd
Alternative products
Discontinued
|
Recommended alternative
|
|
![]() |
![]() |
|
BOS000RBOS 12M-PO-1YB-BO-C-03- |
BOS01ZNBOS 12M-PO-RD12-02508.88 CNY |
|
Series | 12M | 12M |
---|---|---|
Dimension | Ø 12 x 65 mm | Ø 12 x 60 mm |
Interface | PNP normally closed (NC) | PNP normally closed (NC) |
Principle of operation | Photoelectric sensor | Photoelectric sensor |
Principle of optical operation | Diffuse sensor, energetic | Diffuse sensor, energetic |
Beam characteristic | Divergent | Divergent |
Light type | LED, red light | LED, red light |
Range | 0...200 mm | 1...200 mm |
Connection | Cable, 3.00 m, PVC | Cable, 2.00 m, PVC |
Housing material | Brass, nickel-plated | Brass, nickel-plated |
Material sensing surface | PMMA | PMMA |
Operating voltage Ub | 10...30 VDC | 10...30 VDC |
Approval/Conformity |
cULus CE EAC WEEE |
CE UKCA cULus WEEE |
Trademark | Global | Global |

Only CAD model download is supported