Products
Products
Contact & Support
Shopping cart
Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Additional sensor protection when the system is stopped

Additional sensor protection when the system is stopped

Protective enclosures for photoelectric sensors directly on the casting line are a sensible addition. The advantage: the sensors used do not have to withstand elevated temperature demands and are also able to handle temperature spikes should the system go down. This is because you can equip the protective housing with water cooling. Also, optional is a blower for preventing the buildup of dirt and contaminants.

The features

  • Rugged, compact IP69K housing
  • Optional with ATEX approval (Zone 22)
  • Simple and quick to install
  • Protective tubing for sensor cable available

Downloads

  • Industry brochure steel and metallurgical industry