Reliably regulating air and gas supply at the blast furnace

Reliably regulating air and gas supply at the blast furnace

Optimize your processes in pig iron production. And for valve and flap control on the blast furnace, use BES inductive standard sensors or BTL magnetostrictive linear position sensors. These help you to regulate the intake and exhaust air. All BTL sensors with a bus interface have temperature measurement integrated into the electronics head for displaying a possible overheating of the measuring system.

The features

  • Intake and exhaust air is reliably regulated
  • Additional security: the temperature of the measuring system is monitored

Downloads

  • Industry brochure steel and metallurgical industry