Aircraft: Positioning the Passenger Stairs

Aircraft: Positioning the Passenger Stairs

Optimal positioning of passenger stairs requires maintaining the ideal distance between the stairs and aircraft. This is ensured by our ultrasonic sensor. The optical and acoustic signals help the operator measure the intermediate space and enable damage-free maneuvering. And because ultrasonic sensors are immune to water, fog, dirt and dust, they are reliable in any weather.

The features

  • Precise – they provide high resolution with no blind zone
  • Generous detection range from 350 up to 5000 mm
  • For high and low temperatures: for use between –25 and 70 °C

Downloads

  • Industry brochure mobile equipment