Safety for clamping fixtures

Safety for clamping fixtures

Our galvanically isolated sensor/actuator hubs ensure safety on the clamping fixture of the pneumatic workpiece holder. These IO-Link modules for safety applications permit applications up to PLd/SIL2 and are equally suited for connecting commonly available binary sensors and actuators.

The features

  • Suitable for safety applications up to PLd/SIL2
  • Low maintenance costs when service is needed – diagnosis is thorough and component replacement simple
  • Cost savings thanks to uniform M12 single-ended cordsets
  • Remote maintenance for reduced downtimes
  • Saving in blocks by grouping and standardizing machine functions

Downloads

  • Industry brochure metalworking