Products
Products
Contact & Support
Shopping cart
Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Monitoring tool clamping distances – inductive positioning systems

Monitoring tool clamping distances

Using linear position measurement you can implement clamping distance even when the clamping mechanism rotates. Our inductive position measurement system detects the position of a metallic cam as it laterally passes by the sensor. Measuring sensors for various travel distances are available depending on the requirements.

The features

  • Measurement ranges adjustable from 0…133 mm
  • Temperature output, for diagnostics
  • Simple position indicating metal target which can be embedded in the clamping system

Downloads

  • Industry brochure metalworking