- Packaging, Foods, Beverages, Pharmaceuticals and Cosmetics
- Life Science
- Steel and Metallurgical Industry
- Metalworking
- Drive Technology
- Semiconductor Industry
- Mobile Equipment
- Fluid Power Technology
- Battery industry
- Automobile industry and suppliers
- Plastic Industry
- Energy Production
- Intralogistic
- White goods
- Electronics industry
- Monitoring grippers on gantry loaders
- Detecting end positions on gantry loaders
- Controlling positioning of linear drives
- Monitoring levels on the hydraulic power unit
- Detect process fluids and levels continuously or switching
- Leak detection
- Safe position detection
- Reliably stop machines at critical times
Reliably stop machines at critical times
To be sure that in emergency situations machine hazards can be prevented or reduced, safety command devices such as E-Stop or E-Off units must be used. As a supplementary measure an E-Stop device must always be available – whether during installation, while running or during maintenance.
The features
- Reliable disconnection of the power supply
- Positive opening operation compliant with IEC 60947-5-1, Addendum K
- Plug-in connection with M12 (5-pin)
- Turn-to-release mushroom pushbutton
- High degree of protection against dust and water
- Compact housing, easy installation
Downloads
-
Industry brochure metalworking