Detecting end positions on gantry loaders

Detecting end positions on gantry loaders

Inductive sensors are used to reliably detect end positions on overhead loading systems. All you need to do is attach a metal switch lug at the desired position. This is detected by the sensors without contact to provide the controller with the correct switching signal.

The features

  • Generous switching distance, simple installation
  • Non-contact and wear-free
  • Broad range of rugged, reliable sensors including mini-sizes for a variety of installation situations

Downloads

  • Industry brochure metalworking