Monitoring press forces

Monitoring press forces

By using our BSP pressure sensors you can simply determine press forces based on the hydraulic pressure. This provides users of hydraulic presses with a rugged and economical solution for dynamic monitoring of the press forces. You can install the sensors as needed and operate them conveniently and comfortably due to the rotating housing and simple VDMA-conformal programming. Using the bright LED display, you can track current system pressure quickly and reliably.

The features

  • Pressure rated –1 to 600 bar
  • Process connection G¼", G½", R¼", NPT¼"
  • Flush with the front surface in G½" and TriClamp 1.5"
  • Selectable outputs (analog, digital, IO-Link)

Downloads

  • Industry brochure metalworking