Identifying tools in the magazine

Identifying tools  in the magazine

BIS C industrial RFID systems operating at LF (Low frequency) or BIS M at HF (High Frequency) ensure that your CNC controller in milling machines and machining centers always has the correct tool data available (number, diameter, length, number of cuts, etc.). Reliably identified and transmitted, these parameters also form the basis for high-quality tool asset management including service life monitoring.

The features

  • High degree of flexibility for you with many different types of data carriers and read/write heads, including a read/write head that operates at both LF and HF
  • Technology-neutral processor unit – also suitable for large quantities of data

Downloads

  • Industry brochure metalworking