Detecting the rotation angle on the C-axis

Detecting the rotation angle  on the C-axis

To determine the rotation along the Z-axis, rotary axis angles (A-, B-, C-) are increasingly used in addition to the main axes (X-,Y-,Z-). With our magnetic encoder, you can detect the rotation angle with high accuracy.

The measuring principle provides you with generous leeway in the center of the axis, so there is more room for media such as coolants, the power supply, and signal lines.

The features

  • Fast and highly precise with repeat accuracy
  • Small sensor head, fits in any recess
  • Sensor position eccentric to the axis: media flow-through is possible

Downloads

  • Industry brochure metalworking