Monitor positions in pneumatic slides

Monitor positions in pneumatic slides

You can use our compact magnetic field sensors in pneumatic slides to monitor the slide position without contact. The wear-free, compact sensors feature great holding force and are highly reliable even at fast traverse speeds. There are also single-connector versions for two sensors. They are available in M8 and M12 to save plug space. This is an economical solution that reduces your assembly and wiring effort and expense.

Features

  • Precise switching point for reliable position detection
  • Versions for flush mounting in C- or T-slot
  • For space-critical applications, can be inserted from above
  • Impervious to contamination
  • Universal slot nuts reduce number of different versions

Downloads

  • Industry brochure fluid power technology