Detect two positions at the same time in double piston drives

Detect two positions

Do you need to detect two position with one system in a double piston drive? Now you can with the magnetostrictive linear position sensors from Balluff. The second piston position is detected with a magnet through the non-magnetic piston rod of Piston 1. In joining and fastening technology, for example, nothing more stands in the way of correct and precise clinching, riveting or crimping.

Features

  • One system for two strokes, highly economical
  • Compact design, saves space

Downloads

  • Industry brochure fluid power technology