Electronic End Position Damping

Electronic End Position Damping

High pressure-rated inductive distance sensors from Balluff detect those last millimeters before the end stop with high precision. Their analog 0 to 10 V signal is ideal for electronic end position damping. These sensors are easy to integrate for reliable monitoring of the valve position. The conical actuation element expands the measure range, making them flexible when it comes to installation.

Features

  • Analog signal 0…10 V
  • Easy to integrate
  • Pressure-rated up to 500 bar

Downloads

  • Industry brochure fluid power technology