Detect rotor speed

Detect rotor speed

Inductive sensors from Balluff detect the rotor speed in your turbine with extreme reliability even at temperatures –40 °C. Two inductive sensors aimed at the rotor lock are all you need for detecting the speed and direction of rotation and protecting the plant from overspeed.

The features

  • High switching distance
  • Extended temperature range
  • Contactless detection
  • Insensitive to contamination

Downloads

  • Industry brochure energy production