Monitoring tool clamping distance with inductive distance sensors

Monitoring tool clamping distance with inductive distance sensors

If your clamping system has a conical external geometry, it is possible to detect movement transverse to the sensor axis also using an inductive distance sensor.

Such an arrangement is considered the classic solution for continuously monitoring measured clamping distance.

The features

  • Choose IO-Link or analog interface, flexible processing
  • Position indicating target, can be used as needed depending on the application
  • Simple construction, small footprint

Downloads

  • Industry brochure drive technology