Products
Products
Contact & Support
Shopping cart
Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Monitoring tool clamping distance with inductive positioning systems

Monitoring tool clamping distance with inductive positioning systems

Using linear position measurement you can realize clamping distance monitoring even when the clamping mechanism rotates. The inductive positioning system detects the position of a metallic disc which moves past the sensor from the side. Measuring sensors for various travel distances are available depending on the requirements.

The features

  • Choose IO-Link, switching points or analog interface, flexible processing
  • Temperature output, for diagnostics
  • Different measuring ranges using the same technology
  • Simple position indicating metal target which can be embedded in the clamping system

Downloads

  • Industry brochure drive technology