Monitor material feed

Monitor material feed

You reliably monitor the tilt movements of the conveyor belt in the tire building machine using our inclination sensors. This ensures that the needed liners are reliably fed as soon the next process steps require it. The high 0.1° accuracy of our inclination sensors ensures exact feed. In addition, the non-contacting technology is wear- and maintenance-free, so that high equipment uptime also supports you.

Features

  • Continuous detection of rotary movements
  • Compact form factor saves space
  • Centering function for flexible installation

Downloads

  • Industry brochure tire industry