Always keep an eye on operational status

Always keep an eye on operational status

Use our SmartLight to visualize the current operating status of your tire building machine in detail and even represent progressions and trends. The SmartLight provides a flexible color spectrum you can individually define in the controller. Detect critical machine conditions and material shortages and respond to them in time to avoid costly downtimes of the tire building machine.

Features

  • Visualize output signals from your sensors in detail
  • No mechanical modifications, simple to set the parameters
  • Flexible, individually definable color spectrum with various modes such as run light or segment mode, also display trends

Downloads

  • Industry brochure tire industry