Transparency and flexibility in electric motor assembly

Transparency and flexibility in electric motor assembly

By identifying with RFID you always have the overview of your electric motor assembly because the non- contact technology documents every production step quickly and reliably. Ethernet communication makes the system especially flexible. And with our All-in-One RFID reader it's an extremely economical solution. You eliminate the processor unit, since the rugged read/write head is connected directly to the controller level through the Profinet or Ethernet/IP interface.

The features

  • Robust die-cast zinc housing for installation directly on metal
  • Diagnostics directly on the equipment using 360 deg. visible LEDs
  • Integrated web server for convenient remote condition monitoring
  • Simple system expansion with integrated 2-port Ethernet switch

Downloads

  • Industry brochure automotive