Detect overhanging wires on the stator

Detect overhanging wires on the stator

During production of the electric motor you can use the high-resolution light array to ensure that the fine wires of the air coils are exactly positioned. This prevents problems in the following assembly steps and avoids scrap. Its wide band of light allows you to monitor a larger homogeneous area than with a traditional through-beam sensor or normal light grids.

The features

  • Consistent, highly visible 50 mm light array
  • Excellent resolution of 0.01 mm
  • Fast error detection for less scrap
  • Check different aspects at the same time using different measuring modes

Downloads

  • Industry brochure automotive