Products
Products
Contact & Support
Shopping cart
Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Monitoring the opening positions of furnaces

Monitoring the opening positions of furnaces

With our inclination sensors you reliably monitor coverage of the melting oven at all times: both when filling the ovens with raw material and when dumping the melt. Using a non-contacting, absolute measuring principle, the inclination sensors detect the angle of moving machine members directly and ensure their correct position. The sensors stand out with their ease of installation and high accuracy. Using an analog switching device, you can also set switchpoints.

The features

  • Centering function (calibration) for positioning as desired
  • Large angle range of ±90°
  • Precise regulation of processes with high accuracy of 0.8°
  • For harsh conditions, extended temperature range –20…+85 °C

Downloads

  • Industry brochure automotive