26.10.2017

Photoelectric distance sensors

Reliably measure distance up to 20 meters – regardless of the target surface properties

Reliably measure distance up to 20 meters

When highly precise measurements are required from long stand-off distances, for example high-bay storage applications, BOD 37M photoelectric distance sensors are the solution. Based on timeof-flight technology (TOF), BOD 37M enables ‚stable measurements regardless of the surface finish of the target. These reliable sensors with front- and background suppression feature a scalable measuring range. A display and set-up buttons make them easy to operate. The compact, industrial grade housing is protected to IP67, and its compact size makes it simple to integrate where space is at a premium.

Features

  • Highly precise even at long distances
  • Stable measurements regardless of the target surface properties (Time-of-Flight technology)
  • Front- and background suppression (window function)
  • Scalable measuring range
  • Rugged, compact IP67 housing
  • Simple, intuitive operation with display and set-up buttons

Photoelectric distance sensors BOD 37M

Range of applications

  • Warehousing

  • Packaging and conveying

  • Forklift trucks

  • Automotive, e.g. positioning vehicle parts

  • Metallurgy, e.g. positioning transport carts

Downloads

  • Photoelectric Distance Sensors BOD 37M with Long Range

Do you have questions? Please contact us.