02.04.2024
Easily configure optical inspections with the BVS VisionSensor
The VisionSensor with integrated lighting and autofocus for easy handling and fast system integration
Balluff is expanding its range of services with the VisionSensor, which raises the bar even higher in terms of speed and operability. With no additional components, integrated lighting and autofocus optics, optical quality control in automated production is easier than ever before. In short: an increase in efficiency par excellence. With their integrated industrial image processing, Balluff's Smart Vision products meet the increasing demands for maximum quality and great flexibility in modern production systems. Their main advantage lies in their ability to perform multiple detections simultaneously and make complex brightness and shape distinctions. This makes them a smart solution, particularly in the automotive and electrical industries - whether for object verification or presence monitoring.
Intelligence meets performance
The VisionSensor is the easiest way to obtain information about object features in order to subsequently evaluate them. Both predefined application tools and generic functions are available for presence monitoring. Thanks to additional access to condition monitoring data, production becomes safe, efficient and transparent. Simple integration of the sensor into the IO-Link network makes product control particularly easy. The independent process and IT interfaces are indispensable when it comes to future-proof and flexible applications. The VisionSensor has the REST API and MQTT features, is IIoT-capable and is therefore the epitome of a smart product
The special features
- Easy to use during configuration
- Integrated lighting and autofocus optics
- IO-Link interface for simple system integration
- IIoT programmability (REST API, MQTT)
- Access to condition monitoring data
Related topics
Downloads
-
VisionSensor offers integrated lighting and autofocus