16.03.2023
Capture, analyze and verify codes with the BVS IdentSensor
The IdentSensor with IO-Link interface for easy data transmission
By reading optically standardized barcodes or 2D codes to acquire information and identify components, code readers shed light on the product history. But what if the sensor could determine further helpful information about the product and its environment? Even in difficult lighting conditions, the stationary and user-friendly IdentSensor guarantees high reading quality and robustness and expands classic data transmission with modern functionalities.
Reliably read and transmit code content
Designed to precisely read barcodes, 2D codes and DMC codes, it provides simple and flexible communication interfaces to the process and IT network. Code contents and attributes as well as quality parameters are transmitted to the PLC or higher-level IT systems via industrial communication protocols. For this purpose, the IdentSensor has modern, future-oriented programming interfaces (REST API, MQTT) and dedicated industrial interfaces (IO-Link, TCP, UDP).
In addition, the BVS IdentSensor is part of the Smart Automation and Monitoring System (SAMS) from Balluff. This means you can send out or automatically receive sensor parameters or additional condition monitoring information from the machine at any time. All in all, it is a unique multi-talent within optical identification.
In addition to the BVS IdentSensor, you can also use our IdentSensor with simple USB data connection for manual processes. It is ideally suited, for example, to record incoming goods in the ERP system or to track internal components. In this way, you ensure traceability in every process step.
Features
- Reliable code reading with extremely simple operation
- Simple, error-free installation thanks to IO-Link process and data interface. Alternatively, TCP or UDP
- Detect problems early and avoid downtime: as part of the SAMS (Smart Automation and Monitoring System), the IdentSensor provides additional condition monitoring information
- Device information and condition data can be accessed at any time via your IT network through additional IIoT data interfaces (MQTT and REST API)
- End-to-end traceability: IdentSensor with USB interface available as supplement for manual processes
Stationary optical ID sensors
- Application
-
Code analysis
Code reading - Barcodes
-
2/5 Industrial
2/5 Interleaved
Codabar
Code 128
Code 39
Code 93
EAN-13
EAN-8
GS1 DataBar
GS1-128
PharmaCode
UPC-A
UPC-E
MSI - 2D codes
-
Aztec Code
Data Matrix ECC 200
DotCode
GS1 Aztec Code
GS1 Data Matrix
GS1 DotCode
GS1 QR Code
Micro QR Code
PDF 417
QR code - Image resolution
- 1.2 MP(1280 x 960 pixels)
- Range
- 50...600 mm
- Field of view
- 30 x 23 mm ... 305 x 230 mm
- Light type
- LED
- Light emitter illumination
-
LED white
LED red - Interface
- IO-Link 1.1;TCP/UDP;IIoT (Gigabit Ethernet)
- Housing material
- Aluminum, Die casting, Painted
- Dimension
- 56 x 56 x 59 mm
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
cULus
FCC
WEEE - Secondary features
-
Basic Statistics
Boot Cycle Counter
Device Discovery
Extreme Environment Status
Identification
Operating Hours Counter
Signal Quality Monitoring
Storage Usage Monitoring
Variant Configuration
Voltage and Current Monitoring - Secondary features for condition monitoring
-
Inclination monitoring and installation aid
Internal humidity detection
Internal temperature monitoring
Vibration monitoring
Stationary optical ID sensors
- Application
- Code Identification
- Barcodes
-
UPC-A
UPC-A Add-on
UPC-E
UPC-E Add-on
EAN-13
EAN-13 Add-on
EAN-8
EAN-8 Add on
JAN-8
JAN-13
Codabar/NW-7
Code 11,
Code 39
Code 93
Code 128
GS1 DataBar
GS1 DataBar Limited
GS1 DataBar Expanded
Composite GS1 DataBar
Composite GS1-128
Composite EAN
Composite UPC
IATA
Industrial 2of5,
Interleaved 2of5
Matrix 2of5
MSI/Plessey
S-Code
Telepen
Tri-Optic
UK/Plessey
Chinese Post
Korean Postal Authority code - 2D codes
-
Aztec Code
China Sensible Code
Codablock F
Data Matrix ECC 200
MaxiCode (Modes 2 to 5)
MicroPDF417
Micro QR Code
Passport MRZ (OCR-B)
PDF 417
QR code - Image resolution
- 0.4 MP (752 x 480 pixels)
- Range
- 50...300 mm
- Light emitter illumination
- LED red
- Interface
- USB
- Housing material
- ABS, black, -
- Dimension
- 41.1 x 24 x 33 mm
- IP rating
- IP65
- Approval/Conformity
-
CE
UKCA
WEEE
Related topics
Downloads
-
BVS IdentSensor – for optical identification