Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company

08.09.2023

RFID goes mobile

Traceability for LF, HF and UHF applications

Traceability for LF, HF and UHF applications

Clearly assign objects and products and track them at any time. Our traceability solutions allow you to read data tags in your prodcution line. However, there are times when data must be read, visualized or changed away from the line or machine and handheld readers are a more efficient solution. Our BIS V RFID handhelds provide a more flexible option for manual processes – e.g. for inventory or warehouse management, rework, quality control or even service and maintenance work. And swappable antennas allow them to be a complementary counterpart to any Balluff fixed reader.

Mobile, multifrequency, modular

Our RFID portfolio is extremely diverse. Our handhelds with smartphone design are at least as diverse. For reading/writing data tags – whether HF, LF or UHF – with just one device, the handheld BIS V is an ideal choice. Create the handheld reader just right for your application by combining a base device, a suitable plug-on module and one of our read/write heads. And with an app that can be individually configured, you can visualize and edit data content flexibly at any time. In addition to RFID functionality, the reading of 1D/2D barcodes is also possible, thanks to the optional integration of a 1D/2D scanner and camera, with or without the addition of a NFC antenna.

Features

  • Multi-frequency base unit, individually and modularly combinable
  • Modern smartphone design with Android operating system
  • Optimal visualization of data carrier contents
  • Various detachable modules for all RFID families, can be combined with existing read/write heads
  • Flexible reading of different RFID data tags and (optional) 1D-/2D-codes with single base device
  • Visualization and editing of data content in configurable App

BIS01FU

RFID-Handhelds Base Devices

BIS01FW

RFID-Handhelds Base Devices

BIS01H2

RFID-Handhelds Base Devices

BIS01FU

RFID-Handhelds Base Devices

Product group
RFID Mobile Devices
Principle of operation
Handheld
Operating system
Android™ 9.0*
Processor
NXP i.MX8M mini
4x Cortex A53 (4x 1,8 GHz)
1x Cortex M4 (1x 400 MHz)
Working memory
2 GB RAM
Data storage
16 GB Flash
Display
5" TFT color display with LED backlight
1280 x 720 pixels, 400 cd/m²
Capacitive touch
Surface hardness 7H
Battery type
Lithium-ion accu
Interface 01
WLAN
Interface 02
Bluetooth
Operating voltage Ub
3.8 VDC Battery pack
Function indicator
Progress indicator, LED
IP rating
IP65
Approval/Conformity
CE
UKCA
cCSAus
FCC (Radio)
IC (Radio)
WEEE
CCC
SRRC
More product details
BIS01FW

RFID-Handhelds Base Devices

Product group
RFID Mobile Devices
Principle of operation
Handheld
Operating system
Android™ 9.0*
Processor
NXP i.MX8M mini
4x Cortex A53 (4x 1,8 GHz)
1x Cortex M4 (1x 400 MHz)
Working memory
2 GB RAM
Data storage
16 GB Flash
Display
5" TFT color display with LED backlight
1280 x 720 pixels, 400 cd/m²
Capacitive touch
Surface hardness 7H
Battery type
Lithium-ion accu
Interface 01
WLAN
Interface 02
Bluetooth
Operating voltage Ub
3.8 VDC Battery pack
Function indicator
Progress indicator, LED
IP rating
IP65
Approval/Conformity
CE
UKCA
cCSAus
FCC (Radio)
IC (Radio)
WEEE
CCC
SRRC
Additional features
Integrated barcode scanner: 1D and 2D short-range scanner integrated in the housing (scanner buttons on the side)
Integrated camera: 5 MP autofocus camera with lighting
More product details
BIS01H2

RFID-Handhelds Base Devices

Product group
RFID Mobile Devices
Principle of operation
Handheld
Operating system
Android™ 9.0*
Processor
NXP i.MX8M mini
4x Cortex A53 (4x 1,8 GHz)
1x Cortex M4 (1x 400 MHz)
Working memory
2 GB RAM
Data storage
16 GB Flash
Display
5" TFT color display with LED backlight
1280 x 720 pixels, 400 cd/m²
Capacitive touch
Surface hardness 7H
Battery type
Lithium-ion accu
Interface 01
WLAN
Interface 02
Bluetooth
Operating voltage Ub
3.8 VDC Battery pack
Function indicator
Progress indicator, LED
IP rating
IP65
Approval/Conformity
CE
UKCA
cCSAus
FCC (Radio)
IC (Radio)
WEEE
CCC
SRRC
Additional features
Integrated barcode scanner: 1D and 2D short-range scanner integrated in the housing (scanner buttons on the side)
Integrated camera: 5 MP autofocus camera with lighting
Integrated HF-RFID reader: NFC reader 13.56 MHz
More product details

Related topics

Downloads

  • RFID goes mobile

Do you have questions? Please contact us.

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.