21.03.2024
Simple (and) good: IO-Link master with multi-protocol
Your entry into the future of automation technology
The intelligent combination of industrial networks with the IO-Link communication standard is the basis for ever faster, more flexible, more efficient and more versatile production. With the latest generation of our powerful IO-Link master BNI, you can easily enter the world of the powerful communication standard.
Versatility meets efficiency: IO-Link and multi-protocol
The new IO-Link master is characterized by its multi-protocol capability, which means that it supports various industrial Ethernet protocols. But that's not all. It is ideal for connecting IO-Link devices directly to the overall automation system and offers numerous advantages.
These masters make the installation particularly easy thanks to the user-friendly web interface and an extensive device catalog in the hardware configuration. Other features of the new IO-Link master include a sustainable plastic housing, which is not only robust but also more environmentally friendly. You are also equipped for the future with these network modules, as the devices also support IoT interfaces such as MQTT.
Easy installation
Thanks to a user-friendly web interface and an extensive device catalog in the hardware configuration.
Robust and environmentally friendly
The plastic housing is not only robust, but also more environmentally friendly.
Equipped for the IIoT
With IoT interfaces such as MQTT, you are also equipped for the future
Safe
The devices use the HTTPS protocol for secure communication
Versatile
The devices support various industrial Ethernet protocols
Features
- Environmentally friendly: IP67 plastic housing without potting
- Multi-protocol: several industrial Ethernet protocols in one device
- Optimal for IO-Link beginners
- Simple and cost-saving installation and maintenance
- Reliable transmission of machine and diagnostic data as well as process parameters to the controller
- IIoT-enabled: REST API support, MQTT
- Usability: integrated Web UI
- Secure communication: support for HTTPS
- Power supply M12 A-coded/M12 L-coded
- Interface
- Profinet / EtherNet/IP
- Fast Start-Up (FSU)
- yes
- Operating voltage Ub
- 18...30 VDC
- Display
- no
- Connection (COM 1)
- M12x1-Female, 4-pin, D-coded
- Connection (COM 2)
- M12x1-Female, 4-pin, D-coded
- Connection (supply voltage IN)
- M12x1-Male, 2-pin, A-coded
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 8x PNP
- Configurable inputs/outputs
- yes
- Interface IIoT
- REST API, MQTT
- Current sum US, sensor
- 4.0 A
- Housing material
- PC, injection molding
- Dimension
- 59 x 36.8 x 180 mm
- Ambient temperature
- -25...55 °C
- IP rating
- IP67
- Auxiliary interfaces
- 8x IO-Link
- IO-Link version
- 1.1.3
- Port-class
- Type A
- Interface
- Profinet / EtherNet/IP
- Fast Start-Up (FSU)
- yes
- Operating voltage Ub
- 18...30 VDC
- Display
- no
- Connection (COM 1)
- M12x1-Female, 4-pin, D-coded
- Connection (COM 2)
- M12x1-Female, 4-pin, D-coded
- Connection (supply voltage IN)
- M12x1-Male, 3-pin, L-coded
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 8x PNP
- Configurable inputs/outputs
- yes
- Interface IIoT
- REST API, MQTT
- Current sum US, sensor
- 4.0 A
- Housing material
- PC, injection molding
- Dimension
- 59 x 36.8 x 180 mm
- Ambient temperature
- -25...55 °C
- IP rating
- IP67
- Auxiliary interfaces
- 8x IO-Link
- IO-Link version
- 1.1.3
- Port-class
- Type A
Suitable accessories
- Output capacity max.
- 360 W
- Output voltage
- 24 - 28 V DC
- Rated output current
- 15 A
- Input voltage
- 85...264 V AC
- Connection (supply voltage IN)
- M12x1-Male, 3-pin, S-coded-coded
- Connection (supply voltage OUT)
- M12x2-Female, 5-pin, L-coded-coded
- Ambient temperature
- -25...70 °C
- IP rating
- IP67/IP65
- Dimension
- 181 x 59 x 183 mm
- Mounting part
- Flange mounting
- Housing material
-
Aluminum
PET - Approval/Conformity
-
CE
UKCA
cULus
WEEE
- Connection 1
- M12x1-Female, straight, 5-pin, L-coded
- Connection 2
- M12x1-Male, straight, 5-pin, L-coded
- Cable
- PUR gray, 0.6 m, Drag chain compatible
- Number of conductors
- 5
- Cable temperature, fixed routing
- -40...80 °C
- Cable temperature, flexible routing
- -30...80 °C
- Operating voltage Ub
- 60 VDC / 50 VAC
- Rated current (40 °C)
- 16.0 A
- IP rating
- IP65, IP67, IP69K/IP65, IP67, IP69K
- Approval/Conformity
-
CE
WEEE
- Connection
- M12x1-Female, straight, 5-pin, A-coded
- Number of connectable contacts
- 5
- Connection cross-section
- 0.14...0.75 mm²
- Type of wire mounting
- Screw terminals
- Cable diameter D
- 6...8 mm
- Operating voltage Ub
- 125 VDC / 125 VAC
- Rated current (40 °C)
- 4.0 A
- IP rating
- IP67
- Ambient temperature
- -40...85 °C
- Approval/Conformity
-
CE
Ecolab
WEEE
- Connection
- M12x1-Male, straight, 5-pin, L-coded
- Cable
- PUR black, 2 m, Drag chain compatible
- Number of conductors
- 4
- Conductor cross-section
- 1.5 mm²
- Cable temperature, fixed routing
- -40...80 °C
- Cable temperature, flexible routing
- -30...80 °C
- Operating voltage Ub
- 60 VDC / 50 VAC
- Rated current (40 °C)
- 16.0 A
- IP rating
- IP65, IP67, IP69K
- Approval/Conformity
-
CE
WEEE
- Short description
- Protective nut
- Use
- BNI M12
- Material
-
PC
ABS (UL certified) - Dimension
- Ø 14 x 13.2 mm
- Mounting part
- Screws
- Use
- for the marking of network module
- Material
- PA, white
- Mounting part
- Glue
- Ambient temperature
- -40...120 °C
- Connection 1
- M12x1-Male, straight, 4-pin, D-coded
- Connection 2
- M12x1-Male, straight, 4-pin, D-coded
- Interface
- Profinet
- Cable
- PUR Shielded green, 5 m, Drag chain compatible
- Number of conductors
- 4
- Cable temperature, fixed routing
- -40...80 °C
- Cable temperature, flexible routing
- -20...60 °C
- Operating voltage Ub
- 60 VDC
- Rated current (40 °C)
- 1.5 A
- IP rating
- IP67/IP67
- Approval/Conformity
-
CE
cULus
UKCA
WEEE
- Connection 1
- M12x1-Female, straight, 5-pin, A-coded
- Connection 2
- M12x1-Male, straight, 3-pin, A-coded
- Cable
- PUR black, 5 m, Drag chain compatible
- Number of conductors
- 3
- Cable temperature, fixed routing
- -50...90 °C
- Cable temperature, flexible routing
- -25...90 °C
- Operating voltage Ub
- 250 VDC / 250 VAC
- Rated current (40 °C)
- 4.0 A
- IP rating
- IP67, IP68, IP69K/IP67, IP68, IP69K
- Approval/Conformity
-
cULus
WEEE
CE
- Connection 1
- M12x1-Female, straight, 5-pin, L-coded
- Connection 2
- M12x1-Male, straight, 5-pin, L-coded
- Cable
- PUR gray, 5 m, Drag chain compatible
- Number of conductors
- 5
- Cable temperature, fixed routing
- -40...80 °C
- Cable temperature, flexible routing
- -30...80 °C
- Operating voltage Ub
- 60 VDC / 50 VAC
- Rated current (40 °C)
- 16.0 A
- IP rating
- IP65, IP67, IP69K/IP65, IP67, IP69K
- Approval/Conformity
-
CE
WEEE
- Connection 1
- M12x1-Female, straight, 5-pin, A-coded
- Connection 2
- M12x1-Male, straight, 5-pin, A-coded
- Cable
- PUR black, 5 m, Drag chain compatible
- Number of conductors
- 5
- Cable temperature, fixed routing
- -50...90 °C
- Cable temperature, flexible routing
- -25...90 °C
- Operating voltage Ub
- 60 VDC / 60 VAC
- Rated current (40 °C)
- 4.0 A
- IP rating
- IP67, IP68, IP69K/IP67, IP68, IP69K
- Approval/Conformity
-
CE
cULus
UKCA
WEEE
Downloads
-
IO-Link master with multi-protocol