20.04.2023
IP67 field power supplies with IO-Link
Powerhouses of decentralized automation applications
With the new generation of our intelligent IP67 power supplies you get the best from one source: 1 & 3 phase devices in high power classes, IO-Link functionality for condition monitoring and remote parameterization and multiple outputs, available as 7/8" & M12 variants.
Decentralized, flexible, efficient
Our IP67 power supplies save costs and space by using shorter cables, low cable cross-sections and their small form factor. Decentralized installation directly in the field significantly reduces your planning, logistics and cabling costs. The IO-Link interface allows you remote parameterization and status monitoring.
Both the single-phase 360 W and three-phase 600 W devices supply your system with up to 12 A of continuous output current per channel. In power boost mode, they even provide up to 40 A total power for a short time, for example for start-up currents.
The special features
- IP65/IP67 potting free housing
- Up to 12 A continuous power per channel (5 s up to 40 A total power)
- Over 95.6 % efficiency
- Single-phase or three-phase devices, optionally as 7/8" or M12 variant
- 2 outputs with 4 fuse-protected channels (UA and US separated)
- Status monitoring and remote parameterization via IO-Link
The advantages of our field power supplies in your process
Process |
Advantages |
Product feature |
Planning |
High degree of freedom through flexible/modular production |
All-in-one system; IP65/67 protection class |
Procurement |
Low administration/logistics effort; minimal bill of materials structure |
Stand-alone operation through intelligent power distribution and monitoring |
Installation |
Low wiring effort |
Field mounting M12 and 7/8" connectors |
Commissioning |
Plug and play system |
Standard manufacturer calibration |
Operation |
Low heat generation; higher machine availability |
Efficiency > 95.6 %; IO-Link; condition monitoring functions |
Maintenance and replacement |
Easy replacement, reusable |
Remote parameterization |
A perfect complement to our networking portfolio
With our new field power supplies you get a real power boost for our network modules. Due to the high power of up to 25 A of continuous current and a short time (5 sec.) boost to 40 A of total power, you can easily and completely supply two 16 A M12-L IO-Link master network modules (e.g. BNI00EN) or four 9 A 7/8" IO-Link master network modules (e.g. BNI005H) via daisy chain.
Of course, the field power supplies can also be combined with other Balluff solutions. So the supplies can also power RFID systems, cameras or I/O modules with auxiliary voltage. Even power-intensive actuators such as DC motors or valve terminals can be supplied with power directly in the field thanks to the power boost. This makes them the perfect power supply units for decentralized use, especially in large-scale systems or applications where a high degree of flexibility is required, such as in modular manufacturing concepts and fluid production. In addition to all IO-Link applications that go hand in hand with decentralized automation, these power supplies are also particularly suitable for logistics applications, conveyor technology, manufacturing cells and applications in the automotive and robotics sectors.
- Output capacity max.
- 360 W
- Output voltage
- 24 - 28 V DC
- Rated output current
- 15 A
- Input voltage
- 85...264 V AC
- Connection (supply voltage IN)
- 7/8"-Male, 3-pin
- Connection (supply voltage OUT)
- 7/8"x2-Female
- Ambient temperature
- -25...70 °C
- IP rating
- IP67/IP65
- Dimension
- 181 x 59 x 183 mm
- Mounting part
- Flange mounting
- Housing material
-
Aluminum
PET - Approval/Conformity
-
CE
UKCA
cULus
WEEE
- Output capacity max.
- 360 W
- Output voltage
- 24 - 28 V DC
- Rated output current
- 15 A
- Input voltage
- 85...264 V AC
- Connection (supply voltage IN)
- M12x1-Male, 3-pin, S-coded-coded
- Connection (supply voltage OUT)
- M12x2-Female, 5-pin, L-coded-coded
- Ambient temperature
- -25...70 °C
- IP rating
- IP67/IP65
- Dimension
- 181 x 59 x 183 mm
- Mounting part
- Flange mounting
- Housing material
-
Aluminum
PET - Approval/Conformity
-
CE
UKCA
cULus
WEEE
- Output capacity max.
- 600 W
- Output voltage
- 24 - 28 V DC
- Rated output current
- 25 A
- Input voltage
- 323...552 V AC
- Connection (supply voltage IN)
- 7/8"-Male, 4-pin
- Connection (supply voltage OUT)
- 7/8"x2-Female
- Ambient temperature
- -25...70 °C
- IP rating
- IP67/IP65
- Dimension
- 181 x 59 x 183 mm
- Mounting part
- Flange mounting
- Housing material
-
Aluminum
PET - Approval/Conformity
-
CE
UKCA
cULus
WEEE
- Output capacity max.
- 600 W
- Output voltage
- 24 - 28 V DC
- Rated output current
- 25 A
- Input voltage
- 323...552 V AC
- Connection (supply voltage IN)
- M12x1-Male, 4-pin, S-coded-coded
- Connection (supply voltage OUT)
- M12x2-Female, 5-pin, L-coded-coded
- Ambient temperature
- -25...70 °C
- IP rating
- IP67/IP65
- Dimension
- 181 x 59 x 183 mm
- Mounting part
- Flange mounting
- Housing material
-
Aluminum
PET - Approval/Conformity
-
CE
UKCA
cULus
WEEE
Double-ended cordsets
- Connection 1
- M12x1-Female, straight, 5-pin, L-coded
- Connection 2
- M12x1-Male, straight, 5-pin, L-coded
- Cable
- PUR gray, 5 m, Drag chain compatible
- Number of conductors
- 5
- Cable temperature, fixed routing
- -40...80 °C
- Cable temperature, flexible routing
- -30...80 °C
- Operating voltage Ub
- 60 VDC / 50 VAC
- Rated current (40 °C)
- 16.0 A
- IP rating
- IP65, IP67, IP69K/IP65, IP67, IP69K
- Approval/Conformity
-
CE
WEEE
Single-ended cordsets
- Connection
- M12x1-Female, straight, 4-pin, S-coded
- Cable
- PUR black, 10 m
- Number of conductors
- 4
- Conductor cross-section
- 1.5 mm²
- Cable temperature, fixed routing
- -50...80 °C
- Cable temperature, flexible routing
- -20...80 °C
- Operating voltage Ub
- 630 VDC / 630 VAC
- Rated current (40 °C)
- 12.0 A
- IP rating
- IP67, IP68, IP69K
- Approval/Conformity
-
CE
WEEE
cULus
Double-ended cordsets
- Connection 1
- 7/8"-Female, straight, 5-pin
- Connection 2
- 7/8"-Male, straight, 5-pin
- Cable
- PUR black, 5 m, Drag chain compatible
- Number of conductors
- 5
- Cable temperature, fixed routing
- -50...80 °C
- Cable temperature, flexible routing
- -20...80 °C
- Operating voltage Ub
- 300 VDC / 300 VAC
- Rated current (40 °C)
- 10.0 A
- IP rating
- IP67, IP68/IP67, IP68
- Approval/Conformity
-
CE
cULus
WEEE
Single-ended cordsets
- Connection
- 7/8"-Female, straight, 3-pin
- Switching output
- antivalent
- Cable
- PUR black, 5 m, Drag chain compatible
- Number of conductors
- 3
- Conductor cross-section
- 1.5 mm²
- Cable temperature, fixed routing
- -40...80 °C
- Cable temperature, flexible routing
- -20...80 °C
- Operating voltage Ub
- 300 VDC / 300 VAC
- Rated current (40 °C)
- 13.0 A
- IP rating
- IP67, IP68
- Approval/Conformity
-
CE
cULus
WEEE
Downloads
-
Next generation IP67 power supplies – powerhouses of decentralized automation applications